Medical Resin Dual Wheel Castors 707K Wheel Diameter 100-150mm

Medical Resin Dual Wheel Castors 707K Wheel Diameter 100-150mm
  • Volume Discount
[Features]
· A dual wheel caster with a 2way mechanism central lock that can lock the swivel part and rotation of the wheel simultaneously thanks to a unique mechanism.
· Widely used for hospital beds, etc., since coupled operation is possible.
· The main body employs a lightweight super active Nylon (SuperActiveNylon) that has excellent rigidity and elasticity.
· Wheels are made of urethane and do not easily mark or dirty floors.
· Colors available include gray and ivory.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
707K-FA1100
707K-FA1125
707K-FA3100
707K-FA3125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Color Tone Variety of Vehicles

101.60 €

1 Available 14 Days 107100699236GrayFA1

83.66 €

1 Available 14 Days 1361257311142.5GrayFA1

101.60 €

1 Available 14 Days 107100699236IvoryFA3

83.66 €

1 Available 14 Days 1361257311142.5IvoryFA3

Loading...

  1. 1

Basic information

Caster Type Plug Style / Resin / Dual Wheels Load Range(daN) 80.01~140.00 Stopper Total Lock Caster
Allowable Load 1 piece(daN) 100 Wheel Material Urethane Wheel Characteristics Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)
Fitting Material Resin Screw T or Mounting Screw Hole M M8 x 1.25 Load Category Medium Load
Axial length L(mm) 91.5 Shaft diameter T(mm) 27.6 (Metal Fitting/Main Body) Processing - Finish Resin
Dimension between Mounting Screw Hole and Washer a(mm) 19 Swiveling/Fixed Swiveling b(mm) 71.5
c(mm) 20 Hex Size N(mm) 11 Special Notes Medical Caster with Central Lock/Total Lock
Part Number K Wheel configuration Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

Tech Support