Large Castors 400S / 419S / 400SR / 400SRP Wheel Diameter 200 mm

Large Castors 400S / 419S / 400SR / 400SRP Wheel Diameter 200 mm
  • Volume Discount
A large caster that employs a radial ball bearing for the wheel bearing part. Can also be used for towing. Please contact a sales branch for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
400S-RBB200
400S-UBB200
419S-RBB200
419S-UBB200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Variety of Vehicles Wheel configuration

116.09 €

1 Available 11 Days NA220Rubber-RBBIron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings

101.61 €

1 Available 11 Days NA200UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)UBBIron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

126.60 €

1 Available 11 Days With Rotation Stopper220Rubber-RBBIron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings

109.38 €

1 Available 11 Days With Rotation Stopper200UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)UBBIron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic information

Caster Type Swiveling Direct Mount Plate Mounting Height H or H1 and H2(mm) 240 Load Range(daN) 140.01~220.00
Fitting Material Steel Mounting Hole Type Long Hole Mounting Hole Pitch Longitudinal direction (X)(mm) 100(112)
Mounting Hole Pitch Transverse Direction (Y)(mm) 100(12) Mounting Seat A (Plate Length)(mm) 140 Mounting Seat B (Plate Width)(mm) 140
Wheel Dia. D(mm) 200 Car width(mm) 42 Swivel Radius(mm) 156
Load Category Medium Load Mounting Hole Diameter P(mm) 13 Eccentricity E or E1, E2(mm) 55.0
(Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish Swiveling/Fixed Swiveling Part Number S

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360