• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Total Lock Castors 615S Wheel Diameter 100-150mm (Part Numbers)

Total Lock Castors 615S Wheel Diameter 100-150mm
  • Volume Discount
A total lock caster in which the swivel part and rotation of the wheel are locked simultaneously by operating the lever on the front part in the forward direction. High quality and widely used in various environments such as factories, shops, and offices.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

615S-RB125

Part Number
615S-RB125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

60.49 €

1 11 Days 168140.01~220.00150Rubber-75(80)75(80)1021021253810238RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

Loading...

  1. 1

Basic information

Caster Type Swiveling Direct Mount Plate Stopper Total Lock Caster Fitting Material Steel
Mounting Hole Type Long Hole Load Category Medium Load Mounting Hole Diameter P(mm) 11
(Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish Swiveling/Fixed Swiveling Part Number S

Tech Support