Insertion Total Lock Castors 615SK Wheel Diameter 100-150mm

Insertion Total Lock Castors 615SK Wheel Diameter 100-150mm
  • Volume Discount
[Features]
· An insertion total lock caster in which the swivel part and rotation of the wheel are locked simultaneously by operating the lever on the front part in the forward direction.
· Widely used in various environments such as factories, shops, and offices, and features high quality

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
615SK-CHR100
615SK-CHR125
615SK-CHR150
615SK-R100
615SK-R125
615SK-R150
615SK-RB100
615SK-RB125
615SK-RB150
615SK-UB100
615SK-UB125
615SK-UB150
615SK-URB100
615SK-URB125
615SK-URB150
615SK-WR100
615SK-WR125
615SK-WR150
615SK-WRB100
615SK-WRB125
615SK-WRB150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

58.01 €

1 11 Days 13280.01~140.00120Rubber-100328635CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

73.17 €

1 11 Days 167140.01~220.00150Rubber-1253810238CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

81.61 €

1 11 Days 189140.01~220.00160Rubber-1504011841CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

48.57 €

1 11 Days 13280.01~140.00120Rubber-100328635RIron Plate Wheel Rubber Winding Wheel with Resin Bushing

60.83 €

1 11 Days 167140.01~220.00150Rubber-1253810238RIron Plate Wheel Rubber Winding Wheel with Resin Bushing

66.43 €

1 11 Days 189140.01~220.00160Rubber-1504011841RIron Plate Wheel Rubber Winding Wheel with Resin Bushing

52.02 €

1 11 Days 13280.01~140.00120Rubber-100328635RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

65.62 €

1 11 Days 167140.01~220.00150Rubber-1253810238RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

71.13 €

1 11 Days 189140.01~220.00160Rubber-1504011841RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

52.30 €

1 Available 11 Days 13280.01~140.00100UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100328635UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

68.83 €

1 Available 11 Days 16780.01~140.00130UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1253810238UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

79.55 €

1 Available 11 Days 18980.01~140.00140UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1503811841UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

65.16 €

1 11 Days 13280.01~140.00120UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100328635URBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

85.39 €

1 11 Days 167140.01~220.00150UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1253810238URBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

95.94 €

1 11 Days 189140.01~220.00160UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1504011841URBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

49.97 €

1 11 Days 13280.01~140.00120Rubber-100348635WRIron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing

63.54 €

1 11 Days 167140.01~220.00150Rubber-1254010238WRIron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing

69.00 €

1 11 Days 189140.01~220.00160Rubber-1504011841WRIron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing

52.93 €

1 11 Days 13280.01~140.00120Rubber-100348635WRBIron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings

67.20 €

1 11 Days 167140.01~220.00150Rubber-1254010238WRBIron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings

73.40 €

1 11 Days 189140.01~220.00160Rubber-1504011841WRBIron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings

Loading...

  1. 1

Basic information

Caster Type Plug Style Stopper Total Lock Caster Fitting Material Steel
Load Category Medium Load Axial length L(mm) 65 Shaft diameter T(mm) 28
(Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish Swiveling/Fixed Swiveling Part Number SK

Tech Support