Direction Regulating Castors 400FAS Wheel Diameter 100-200mm (Part Numbers)

Direction Regulating Castors 400FAS Wheel Diameter 100-200mm
  • Volume Discount
A direction regulating caster that can be switched between a swivel type and a fixed type by operating the pedal located at the rear part in the forward direction. A standard large caster widely used in various environments such as factories and offices.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

400FAS-MCB100

Part Number
400FAS-MCB100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Mounting Hole Diameter P
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

72.86 €

1 11 Days 14080.01~140.00120[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)70(80)70(80)10810810033941135MCBMC Nylon Integral Wheel With Radial Ball Bearing

Loading...

  1. 1

Basic information

Caster Type Swiveling Direct Mount Plate Stopper NA Fitting Material Steel
Mounting Hole Type Long Hole Load Category Medium Load (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish
Swiveling/Fixed Swiveling/Fixed Type Special Notes Direction Regulating Caster Part Number FAS

Tech Support