Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
420ER-R50-SELF
Part Number
|
---|
420ER-R50-SELF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Part Number | |
---|---|---|---|---|---|---|---|---|---|
7.12 € 3.70 € | 1 | Available |
Same day
Stock | Direct Mount Plate Fixed Type | - | - | Fixed Type | ER |
Loading...
Mounting Height H or H1 and H2(mm) | 65 | Load Range(daN) | ~35.00 | Stopper | NA |
---|---|---|---|---|---|
Allowable Load 1 piece(daN) | 30 | Wheel Material | Rubber | Fitting Material | Steel |
Mounting Hole Type | Round Hole | Mounting Hole Pitch Longitudinal direction (X)(mm) | 56 | Mounting Hole Pitch Transverse Direction (Y)(mm) | 28 |
Mounting Seat A (Plate Length)(mm) | 70 | Mounting Seat B (Plate Width)(mm) | 42 | Wheel Dia. D(mm) | 50 |
Car width(mm) | 20 | Load Category | Light Load | Mounting Hole Diameter P(mm) | 6.5 |
(Metal Fitting/Main Body) Processing - Finish | Chrome Plating Finish | Special Notes | Caster with Self-Brake | Variety of Vehicles | R |
Wheel configuration | Rubber Integrated Wheels Containing Resin Bush |
This page is Castors with Self-Brake 420E / 420ER Wheel Diameter 50 mm, part number 420ER-R50-SELF.
You can find the detail information about specifications and dimensions on part number 420ER-R50-SELF.
Configure
Stock
Basic Attributes
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Swiveling/Fixed
Part Number
Type
Caster Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
420E-R50-SELF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Part Number |
---|---|---|---|---|---|---|---|---|---|
8.40 € | 1 | Available |
Same day
Stock | Swiveling Direct Mount Plate | 47 | 21.0 | Swiveling | E |