Castors with Self-Brake 420A / 420EA Wheel Diameter 50 mm (420A-3R50-SELF)

Castors with Self-Brake 420A / 420EA Wheel Diameter 50 mm 420A-3R50-SELF
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 420A-3R50-SELF

Brand: TAKIGEN(HAMMER CASTER)

Price: 7.89

Delivery time: Same day


Technical Data:

Screw T or Mounting Screw Hole M: M12×1.25

Axial length L: 14 mm

Part Number: A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

420A-3R50-SELF

Part Number
420A-3R50-SELF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw T or Mounting Screw Hole M Axial length L
(mm)
Part Number

7.89 €

3.55 €

1 Available Same day

Stock

M12×1.2514A

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Mounting Height H or H1 and H2(mm) 68 Load Range(daN) ~35.00
Stopper NA Allowable Load 1 piece(daN) 30 Wheel Material Rubber
Fitting Material Steel Wheel Dia. D(mm) 50 Car width(mm) 20
Swivel Radius(mm) 47 Load Category Light Load Eccentricity E or E1, E2(mm) 21.0
(Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish Swiveling/Fixed Swiveling Special Notes Caster with Self-Brake
Variety of Vehicles R Wheel configuration Rubber Integrated Wheels Containing Resin Bush

This page is Castors with Self-Brake 420A / 420EA Wheel Diameter 50 mm, part number 420A-3R50-SELF.
You can find the detail information about specifications and dimensions on part number 420A-3R50-SELF.

Variation of this product

Part Number
420A-1R50-SELF
420A-2R50-SELF
420EA-R50-SELF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw T or Mounting Screw Hole M Axial length L
(mm)
Part Number

7.16 €

1 Available 11 Days UNF1/214A

7.16 €

1 Available 11 Days W3/820A

7.45 €

1 Available 11 Days M12×1.7535EA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360