Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
740MA-FR100
Part Number
|
---|
740MA-FR100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel Material | Car width (mm) | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|
12.38 € | 1 | 13 Days | Rubber | 30 | FR | PP Wheel Rubber Winding Wheel with Radial Ball Bearings |
Loading...
Caster Type | Screw-In Type | Mounting Height H or H1 and H2(mm) | 126 | Load Range(daN) | 35.01~80.00 |
---|---|---|---|---|---|
Stopper | NA | Allowable Load 1 piece(daN) | 50 | Fitting Material | Resin |
Screw T or Mounting Screw Hole M | M12×1.75 | Wheel Dia. D(mm) | 100 | Swivel Radius(mm) | 83 |
Load Category | Light Load | Eccentricity E or E1, E2(mm) | 32 | Axial length L(mm) | 20 |
(Metal Fitting/Main Body) Processing - Finish | Resin | Swiveling/Fixed | Swiveling | Special Notes | Shopping Cart Caster |
Part Number | MA |
This page is Castors for Shopping Carts 740MA / 420SPG Wheel Diameter 100 mm / 125 mm, part number 740MA-FR100.
You can find the detail information about specifications and dimensions on part number 740MA-FR100.
Part Number |
---|
740MA-CLB100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel Material | Car width (mm) | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|
11.63 € | 1 | 13 Days | Elastomer | 27 | CLB | PP Wheel elastomer winding wheel, radial ballbearing input |