Castors for Shopping Carts 420CCA / Separately Made 420EA Wheel Diameter 100 mm (Part Numbers)

Castors for Shopping Carts 420CCA / Separately Made 420EA Wheel Diameter 100 mm
[Features]
· A caster for shopping carts that employs a radial ball bearing and features an outstanding traveling performance.
· Used by large electronic appliance stores, home centers, supermarkets, etc.
· Outstanding traveling performance is achieved by employing a radial ball bearing.
· A light and easy-to-use caster for shopping carts.
· Radial ball bearings are used for the swivel part and wheel bearing part making it quiet and providing extremely smooth swivel and traveling performance.
· A steel plate main body covered by a smooth shape resin cover.
· Conductive urethane wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

420CCA-BLB100

Part Number
420CCA-BLB100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.21 €

1 13 Days

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Mounting Height H or H1 and H2(mm) 126 Load Range(daN) 35.01~80.00
Stopper NA Allowable Load 1 piece(daN) 60 Wheel Material Urethane
Wheel Characteristics Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) Fitting Material Resin Screw T or Mounting Screw Hole M M12×1.75
Wheel Dia. D(mm) 100 Car width(mm) 27 Swivel Radius(mm) 82
Load Category Light Load Eccentricity E or E1, E2(mm) 32 Axial length L(mm) 20
(Metal Fitting/Main Body) Processing - Finish Resin Swiveling/Fixed Swiveling Special Notes Shopping Cart Caster
Part Number CCA Variety of Vehicles BLB Wheel configuration Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

This page is Castors for Shopping Carts 420CCA / Separately Made 420EA Wheel Diameter 100 mm, part number 420CCA-BLB100.
You can find the detail information about specifications and dimensions on part number 420CCA-BLB100.

Tech Support