Autoline Caster, 420LEA/420REA/420LMA/420RMA, 100 to 125 mm (Part Numbers)

Autoline Caster, 420LEA/420REA/420LMA/420RMA, 100 to 125 mm
  • Volume Discount
[Features]
· A special caster for auto-line that can be attached to shopping carts, etc.
· Used for shopping carts at large electronic appliance stores, home centers, supermarkets, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
420LEA-UBB100
420LEA-UBB125
420LMA-UBB100
420LMA-UBB125
420REA-UBB100
420REA-UBB125
420RMA-UBB100
420RMA-UBB125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Fitting Material Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
(Metal Fitting/Main Body) Processing - Finish Part Number

30.77 €

1 14 Days 126Resin100238432ResinLEA

35.59 €

1 14 Days 152Resin125239834.0ResinLEA

42.93 €

1 Available 14 Days 129Steel100328632Bright chromate plating finishLMA

47.82 €

1 Available 14 Days 154Steel125329934.0ResinLMA

30.77 €

1 14 Days 126Resin100238432ResinREA

35.59 €

1 14 Days 152Resin125239834.0Bright chromate plating finishREA

42.79 €

1 Available 14 Days 129Steel100328632Bright chromate plating finishRMA

47.82 €

1 Available 14 Days 154Steel125329934.0Bright chromate plating finishRMA

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Load Range(daN) 35.01~80.00 Stopper NA
Allowable Load 1 piece(daN) 50 Wheel Material Urethane Wheel Characteristics Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)
Screw T or Mounting Screw Hole M M12×1.75 Load Category Light Load Axial length L(mm) 20
Swiveling/Fixed Swiveling Special Notes Caster for Auto Lines Variety of Vehicles UBB
Wheel configuration Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360