Castors with Special Resin Wheel 500BPS / 519BPS / 500BPR-HBN 150 mm (Part Numbers)

Castors with Special Resin Wheel 500BPS / 519BPS / 500BPR-HBN 150 mm
  • Volume Discount
This caster features excellent oil- and chemical-resistance while employing a special resin wheel with low starting resistance and excellent swivel performance. Ideal for transporting heavy objects at factories, offices, etc. A product for unmanned conveyor carts (AGV) is available as a built-to-order option.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
500BPR-HBN150
500BPS-HBN150
519BPS-HBN150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Stopper Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Part Number

118.74 €

1 Available 6 Days Direct Mount Plate Fixed Type / ResinNA--BPR

121.56 €

1 14 Days Swiveling Direct Mount Plate / ResinNA11838BPS

130.89 €

1 Available 14 Days Swiveling Direct Mount Plate / ResinWith Rotation Stopper11838BPS

Loading...

  1. 1

Basic information

Mounting Height H or H1 and H2(mm) 187 Load Range(daN) 220.01~320.00 Allowable Load 1 piece(daN) 250
Wheel Material Elastomer Wheel Characteristics Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) Fitting Material Steel
Mounting Hole Type Long Hole Mounting Hole Pitch Longitudinal direction (X)(mm) 80(88) Mounting Hole Pitch Transverse Direction (Y)(mm) 76(64)
Mounting Seat A (Plate Length)(mm) 114 Mounting Seat B (Plate Width)(mm) 102 Wheel Dia. D(mm) 150
Car width(mm) 50 Load Category Heavy Load Mounting Hole Diameter P(mm) 13
Special Notes Caster with Special Resin Variety of Vehicles HBN Wheel configuration Elastomer Integral Wheel with Radial Ball Bearings

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360