Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
320SR-ARB150
Part Number
|
---|
320SR-ARB150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | V (mm) | K (mm) | Swiveling/Fixed | Part Number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
182.47 € | 1 | Available | 14 Days | Direct Mount Plate Fixed Type | 190 | 140.01~220.00 | NA | 160 | 100(112) | 56(53) | 140 | 94 | 150 | 38 | - | - | - | - | Fixed Type | SR |
Loading...
Wheel Material | Rubber | Wheel Characteristics | Heat-Resistance | Fitting Material | Stainless Steel |
---|---|---|---|---|---|
Mounting Hole Type | Long Hole | Load Category | Heavy Load | Mounting Hole Diameter P(mm) | 11 |
(Metal Fitting/Main Body) Processing - Finish | All Stainless | Special Notes | Caster with Heat-Resistant Wheels | Variety of Vehicles | ARB |
Wheel configuration | Aluminum Wheel Nitrile Rubber Winding Wheel with Radial Ball Bearings |
Configure
Basic Attributes
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
V(mm)
K(mm)
Type
Caster Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Stopper
Allowable Load 1 piece(daN)
Mounting Hole Pitch Longitudinal direction (X)(mm)
Mounting Hole Pitch Transverse Direction (Y)(mm)
Mounting Seat A (Plate Length)(mm)
Mounting Seat B (Plate Width)(mm)
Wheel Dia. D(mm)
Car width(mm)
Swiveling/Fixed
Part Number
Filter by standard shipping days
Optional Attributes