Manufacturer part number: 426G-C32
Brand: TAKIGEN(HAMMER CASTER)
Price: 2.60 €
Delivery time: 11 Days
Wheel O.D.: 32 mm
Wheel Width: 14 mm
Hole Diameter: 5.0 mm
Hub Width: 16 mm
Variety: G
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
426G-C32
Part Number
|
---|
426G-C32 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Variety | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|
2.60 € | 1 | 11 Days | 32 | 14 | 5.0 | 16 | G | Integrated Casting Wheel |
Loading...
Wheel Type | Integrated | Wheel Material | Casting | Bearing | None |
---|---|---|---|---|---|
Cover | NA | Variety of Vehicles | C |
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Variety
Filter by standard shipping days
Optional Attributes