Wheel Used: MC Nylon Wheel (599S-MCB125)

Wheel Used: MC Nylon Wheel 599S-MCB125
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: 599S-MCB125

Brand: TAKIGEN(HAMMER CASTER)

Price: 73.36

Delivery time: 11 Days


Technical Data:

Wheel O.D.: 125 mm

Wheel Width: 51 mm

Hole Diameter: 12 mm

Hub Width: 63 mm

Cover: Available


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

599S-MCB125

Part Number
599S-MCB125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Cover Variety Variety of Vehicles Wheel configuration

73.36 €

1 Available 11 Days 125511263AvailableSMCBMC Nylon Integral Wheel With Radial Ball Bearing

Loading...

  1. 1

Basic information

Wheel Type Integrated Wheel Material MC Nylon Bearing None

Tech Support