Wheel Used: Phenol Wheel (428S-PB50)

Wheel Used: Phenol Wheel 428S-PB50
  • Volume Discount

Product Details:

Manufacturer part number: 428S-PB50

Brand: TAKIGEN(HAMMER CASTER)

Price: 8.05

Delivery time: 11 Days


Technical Data:

Wheel O.D.: 50 mm

Wheel Width: 25 mm

Hole Diameter: 8.1 mm

Hub Width: 30 mm

Variety of Vehicles: PB


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

428S-PB50

Part Number
428S-PB50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Variety of Vehicles Wheel configuration

8.05 €

1 11 Days 50258.130PBPhenol Integrated Wheel Roller Bearings Built-In

Loading...

  1. 1

Basic information

Wheel Type Integrated Wheel Material Phenol Bearing None
Cover NA Variety S

Tech Support