Wheel Used: for Stainless Steel, Rubber Wheel (434SOS-RU125)

Wheel Used: for Stainless Steel, Rubber Wheel 434SOS-RU125

Product Details:

Manufacturer part number: 434SOS-RU125

Brand: TAKIGEN(HAMMER CASTER)

Price: 26.77

Delivery time: 11 Days


Technical Data:

Wheel O.D.: 125 mm

Wheel Width: 38 mm

Hole Diameter: 12.2 mm

Hub Width: 54 mm

Cover: NA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

434SOS-RU125

Part Number
434SOS-RU125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Cover Variety Variety of Vehicles Wheel configuration

26.77 €

1 11 Days 1253812.254NASOSRUNylon-Wheel Rubber Winding Wheel with Resin Bushing

Loading...

  1. 1

Basic information

Wheel Type Outer Ring + Wheel Wheel Material Rubber Bearing None

This page is Wheel Used: for Stainless Steel, Rubber Wheel, part number 434SOS-RU125.
You can find the detail information about specifications and dimensions on part number 434SOS-RU125.

Variation of this product

Part Number
434SOM-RB100
434SOM-RB125
434SOM-RB150
434SOS-RBU100
434SOS-RU150
435SOS-RB200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Cover Variety Variety of Vehicles Wheel configuration

26.55 €

1 11 Days 100328.237NASOMRBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

32.73 €

1 11 Days 125328.237NASOMRBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

43.08 €

1 11 Days 150328.237NASOMRBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

22.16 €

1 11 Days 1003210.244AvailableSOSRBUNylon-Wheel Rubber Winding Wheel with Roller Bearings

32.10 €

1 11 Days 1504012.254NASOSRUNylon-Wheel Rubber Winding Wheel with Resin Bushing

78.12 €

1 13 Days 2004612.262NASOSRBStainless Steel Wheel, Rubber Wrapped Wheel, With Roller Bearings

Tech Support