Wheel Used: for Stainless Steel, Nylon Wheel (429SOS-NRB100)

Wheel Used: for Stainless Steel, Nylon Wheel 429SOS-NRB100
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 429SOS-NRB100

Brand: TAKIGEN(HAMMER CASTER)

Price: 23.11

Delivery time: 11 Days


Technical Data:

Wheel O.D.: 100 mm

Wheel Width: 29 mm

Hole Diameter: 10.2 mm

Hub Width: 44 mm

Variety of Vehicles: NRB


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

429SOS-NRB100

Part Number
429SOS-NRB100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Variety of Vehicles Wheel configuration

23.11 €

1 11 Days 1002910.244NRBNylon Integral Wheel with Roller Bearings

Loading...

  1. 1

Basic information

Wheel Type Integrated Wheel Material Nylon Bearing None
Cover NA Variety SOS

This page is Wheel Used: for Stainless Steel, Nylon Wheel, part number 429SOS-NRB100.
You can find the detail information about specifications and dimensions on part number 429SOS-NRB100.

Variation of this product

Part Number
429SOS-N125
429SOS-N150
429SOS-N200
429SOS-NRB125
429SOS-NRB150
429SOS-NRB200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Variety of Vehicles Wheel configuration

20.92 €

1 11 Days 1253512.254NNylon Integral Wheel with Resin Bushing

26.42 €

1 11 Days 1503512.254NNylon Integral Wheel with Resin Bushing

73.05 €

1 11 Days 2004412.260NNylon Integral Wheel with Resin Bushing

28.80 €

1 11 Days 1253512.254NRBNylon Integral Wheel with Roller Bearings

33.86 €

1 11 Days 1503512.254NRBNylon Integral Wheel with Roller Bearings

90.09 €

1 13 Days 200441263NRBNylon Integral Wheel with Radial Ball Bearings

Tech Support