Wheel Used:For Stainless Steel, Urethane Wheel (439SOS-UB100)

Wheel Used:For Stainless Steel, Urethane Wheel 439SOS-UB100
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 439SOS-UB100

Brand: TAKIGEN(HAMMER CASTER)

Price: 29.74

Delivery time: 6 Days


Technical Data:

Wheel O.D.: 100 mm

Wheel Width: 32 mm

Hole Diameter: 10.2 mm

Hub Width: 44 mm

Cover: NA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

439SOS-UB100

Part Number
439SOS-UB100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Cover Variety Variety of Vehicles Wheel configuration

29.74 €

1 6 Days 1003210.244NASOSUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

Loading...

  1. 1

Basic information

Wheel Type Outer Ring + Wheel Wheel Material Urethane Bearing None

This page is Wheel Used:For Stainless Steel, Urethane Wheel, part number 439SOS-UB100.
You can find the detail information about specifications and dimensions on part number 439SOS-UB100.

Variation of this product

Part Number
434SOM-KUB125
434SOM-KUB150
439SOE-UB100
439SOS-UB125
439SOS-UB150
439SOS-UB200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Cover Variety Variety of Vehicles Wheel configuration

36.76 €

1 11 Days 125328.237AvailableSOMKUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

49.50 €

1 11 Days 150328.237AvailableSOMKUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

16.32 €

1 11 Days 100278.130NASOEUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

37.85 €

1 6 Days 1253812.254NASOSUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

47.71 €

1 11 Days 1503812.254NASOSUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

102.30 €

1 13 Days 200441263NASOSUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

Tech Support