Adjuster 111A, Wheel Diameter 32-38mm

Adjuster 111A, Wheel Diameter 32-38mm
  • Promotional pricing
  • Volume Discount
A glide in which an adjusting screw is inserted into a resin base. The product is used widely for furniture, etc., and is essential for the protection of floor surfaces and carpets.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
111A-32
111A-38
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Axial length L
(mm)
Size D
(mm)

2.55 €

1.28 €

1 Available Same day

Stock

2832

1.60 €

1 6 Days 2938

Loading...

  1. 1

Basic information

Type Leg End One of Max. Load Mass(kg) 30 Base height H 11
Screw T W5/16

Tech Support