Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Clamp Lever Color | Material | Surface Treatment | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
27.44 € | 1 | Available | 6 Days | 10 | 10 | 35 | Iron | Surface Treatment | Matt Black | Steel | Black Oxide | |
27.44 € | 1 | Available | 6 Days | 10 | 10 | 35 | Iron | Surface Treatment | Orange | Steel | Black Oxide | |
27.44 € | 1 | 6 Days | 10 | 10 | 35 | Iron | Surface Treatment | Silver gray | Steel | Black Oxide | ||
41.92 € | 1 | Available | 6 Days | 10 | 10 | 35 | Stainless Steel | No Surface Treatment | Matt Black | Stainless Steel | NA | |
41.92 € | 1 | 6 Days | 10 | 10 | 35 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | ||
41.92 € | 1 | 6 Days | 10 | 10 | 35 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA | ||
25.38 € | 1 |
Same day
Stock | 10 | 12 | 38 | Iron | Surface Treatment | Matt Black | Steel | Black Oxide | ||
27.44 € | 1 | 6 Days | 10 | 12 | 38 | Iron | Surface Treatment | Orange | Steel | Black Oxide | ||
27.44 € | 1 | 6 Days | 10 | 12 | 38 | Iron | Surface Treatment | Silver gray | Steel | Black Oxide | ||
41.92 € | 1 | 6 Days | 10 | 12 | 38 | Stainless Steel | No Surface Treatment | Matt Black | Stainless Steel | NA | ||
41.92 € | 1 | 6 Days | 10 | 12 | 38 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | ||
41.92 € | 1 | 6 Days | 10 | 12 | 38 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA | ||
28.76 € | 1 | 6 Days | 10 | 15 | 40 | Iron | Surface Treatment | Matt Black | Steel | Black Oxide | ||
28.76 € | 1 | 6 Days | 10 | 15 | 40 | Iron | Surface Treatment | Orange | Steel | Black Oxide | ||
28.76 € | 1 | 6 Days | 10 | 15 | 40 | Iron | Surface Treatment | Silver gray | Steel | Black Oxide | ||
43.26 € | 1 | 6 Days | 10 | 15 | 40 | Stainless Steel | No Surface Treatment | Matt Black | Stainless Steel | NA | ||
43.26 € | 1 | 6 Days | 10 | 15 | 40 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | ||
43.26 € | 1 | 6 Days | 10 | 15 | 40 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA | ||
28.76 € | 1 | 6 Days | 10 | 16 | 42 | Iron | Surface Treatment | Matt Black | Steel | Black Oxide | ||
28.76 € | 1 | 6 Days | 10 | 16 | 42 | Iron | Surface Treatment | Orange | Steel | Black Oxide | ||
28.76 € | 1 | 6 Days | 10 | 16 | 42 | Iron | Surface Treatment | Silver gray | Steel | Black Oxide | ||
43.26 € | 1 | 6 Days | 10 | 16 | 42 | Stainless Steel | No Surface Treatment | Matt Black | Stainless Steel | NA | ||
43.26 € | 1 | 6 Days | 10 | 16 | 42 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | ||
43.26 € | 1 | 6 Days | 10 | 16 | 42 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA | ||
30.10 € | 1 | Available | 6 Days | 10 | 20 | 46 | Iron | Surface Treatment | Matt Black | Steel | Black Oxide | |
30.10 € | 1 | Available | 6 Days | 10 | 20 | 46 | Iron | Surface Treatment | Orange | Steel | Black Oxide | |
30.10 € | 1 | 6 Days | 10 | 20 | 46 | Iron | Surface Treatment | Silver gray | Steel | Black Oxide | ||
47.11 € | 1 | 6 Days | 10 | 20 | 46 | Stainless Steel | No Surface Treatment | Matt Black | Stainless Steel | NA | ||
47.11 € | 1 | 6 Days | 10 | 20 | 46 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | ||
47.11 € | 1 | 6 Days | 10 | 20 | 46 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA | ||
31.42 € | 1 | 6 Days | 10 | 25 | 50 | Iron | Surface Treatment | Matt Black | Steel | Black Oxide | ||
31.42 € | 1 | 6 Days | 10 | 25 | 50 | Iron | Surface Treatment | Orange | Steel | Black Oxide | ||
31.42 € | 1 | 6 Days | 10 | 25 | 50 | Iron | Surface Treatment | Silver gray | Steel | Black Oxide | ||
49.77 € | 1 | 6 Days | 10 | 25 | 50 | Stainless Steel | No Surface Treatment | Matt Black | Stainless Steel | NA | ||
49.77 € | 1 | Available | 6 Days | 10 | 25 | 50 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | |
49.77 € | 1 | 6 Days | 10 | 25 | 50 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA | ||
33.35 € | 1 | 6 Days | 10 | 30 | 56 | Iron | Surface Treatment | Matt Black | Steel | Black Oxide | ||
33.35 € | 1 | 9 Days | 10 | 30 | 56 | Iron | Surface Treatment | Orange | Steel | Black Oxide | ||
31.14 € | 1 | Available |
Same day
Stock | 10 | 30 | 56 | Iron | Surface Treatment | Silver gray | Steel | Black Oxide | |
56.41 € | 1 | 6 Days | 10 | 30 | 56 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | ||
47.01 € | 1 | Available |
Same day
Stock | 10 | 30 | 56 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA | |
36.01 € | 1 | 6 Days | 10 | 35 | 65 | Iron | Surface Treatment | Matt Black | Steel | Black Oxide | ||
36.01 € | 1 | 6 Days | 10 | 35 | 65 | Iron | Surface Treatment | Orange | Steel | Black Oxide | ||
36.01 € | 1 | 6 Days | 10 | 35 | 65 | Iron | Surface Treatment | Silver gray | Steel | Black Oxide | ||
62.93 € | 1 | Available | 6 Days | 10 | 35 | 65 | Stainless Steel | No Surface Treatment | Matt Black | Stainless Steel | NA | |
62.93 € | 1 | 6 Days | 10 | 35 | 65 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | ||
62.93 € | 1 | 6 Days | 10 | 35 | 65 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA | ||
37.94 € | 1 | 6 Days | 10 | 40 | 70 | Iron | Surface Treatment | Matt Black | Steel | Black Oxide | ||
37.94 € | 1 | 6 Days | 10 | 40 | 70 | Iron | Surface Treatment | Orange | Steel | Black Oxide | ||
37.94 € | 1 | 6 Days | 10 | 40 | 70 | Iron | Surface Treatment | Silver gray | Steel | Black Oxide | ||
74.77 € | 1 | 6 Days | 10 | 40 | 70 | Stainless Steel | No Surface Treatment | Matt Black | Stainless Steel | NA | ||
74.77 € | 1 | 6 Days | 10 | 40 | 70 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | ||
74.77 € | 1 | 6 Days | 10 | 40 | 70 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA | ||
44.58 € | 1 | 6 Days | 10 | 50 | 85 | Iron | Surface Treatment | Matt Black | Steel | Black Oxide | ||
44.58 € | 1 | 6 Days | 10 | 50 | 85 | Iron | Surface Treatment | Orange | Steel | Black Oxide | ||
44.58 € | 1 | 6 Days | 10 | 50 | 85 | Iron | Surface Treatment | Silver gray | Steel | Black Oxide | ||
89.26 € | 1 | 6 Days | 10 | 50 | 85 | Stainless Steel | No Surface Treatment | Matt Black | Stainless Steel | NA | ||
89.26 € | 1 | 6 Days | 10 | 50 | 85 | Stainless Steel | No Surface Treatment | Orange | Stainless Steel | NA | ||
89.26 € | 1 | 6 Days | 10 | 50 | 85 | Stainless Steel | No Surface Treatment | Silver gray | Stainless Steel | NA |
Loading...
Tightening Method | Wedge | Specifications | With Clamp Lever / With side mounting hole | Thickness | Standard Type |
---|---|---|---|---|---|
Side Surface Machining | Screw with 3 Holes |
Configure
Stock
Basic Attributes
I.D. B
Outer Diameter D
Material
Surface Treatment Applied or Not
Clamp Lever Color
Material
Surface Treatment
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes