Standard Class 200 Cask Type Synthetic Rubber Wheel (Packing Castors) (203(19))

Standard Class 200 Cask Type Synthetic Rubber Wheel (Packing Castors) 203(19)
  • Volume Discount

Product Details:

Manufacturer part number: 203(19)

Brand: UCHIMURA

Price: 8.31

Delivery time: 13 Days


Technical Data:

Wheel mounting height H: 66 mm

Load Range: 35.01~80.00 daN

Allowable Load: 39.2 daN

Wheel Dia. D: 50 mm

Wheel width W: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

203(19)

Part Number
203(19)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Dia. D
(mm)
Wheel width W
(mm)
Turning Radius r
(mm)
Wheel Color Mounting Main Shaft Diameter d
(mm)

8.31 €

1 Available 13 Days 6635.01~80.0039.2502044Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)19

Loading...

  1. 1

Basic information

Caster Type With Rubber Stopper NA Wheel Material Nitrile Butadiene Rubber (NBR)
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Main Body Material Cold rolled steel plate (EN 1.0330 Equiv.)

This page is Standard Class 200 Cask Type Synthetic Rubber Wheel (Packing Castors), part number 203(19).
You can find the detail information about specifications and dimensions on part number 203(19).

Variation of this product

Part Number
202(19)
202(21)
203(16)
203(21)
205(19)
205(21)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Dia. D
(mm)
Wheel width W
(mm)
Turning Radius r
(mm)
Wheel Color Mounting Main Shaft Diameter d
(mm)

7.59 €

1 Available 13 Days 56~35.0024.5401739Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)19

7.59 €

1 Available 13 Days 56~35.0024.5401739Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)21

8.31 €

1 Available 13 Days 6635.01~80.0039.2502044Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)16

8.31 €

1 Available 13 Days 6635.01~80.0039.2502044Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)21

16.39 €

1 Available 13 Days 8235.01~80.0044.1632157Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)19

16.39 €

1 Available 13 Days 8235.01~80.0044.1632157Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)21

Tech Support