Standard Class 200s Cask Type Synthetic Rubber Wheel with Stopper (Packing Castors) (203S(16))

Standard Class 200s Cask Type Synthetic Rubber Wheel with Stopper (Packing Castors) 203S(16)
  • Volume Discount

Product Details:

Manufacturer part number: 203S(16)

Brand: UCHIMURA

Price: 10.27

Delivery time: 14 Days


Technical Data:

Wheel mounting height H: 66 mm

Allowable Load: 39.2 daN

Wheel Dia. D: 50 mm

Wheel width W: 20 mm

Turning Radius r: 52 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

203S(16)

Part Number
203S(16)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel mounting height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(mm)
Wheel width W
(mm)
Turning Radius r
(mm)
Wheel Color Mounting Main Shaft Diameter d
(mm)

10.27 €

1 Available 14 Days 6639.2502052Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)16

Loading...

  1. 1

Basic information

Caster Type With Rubber Load Range(daN) 35.01~80.00 Stopper With Rotation Stopper
Wheel Material Nitrile Butadiene Rubber (NBR) Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Main Body Material Cold rolled steel plate (EN 1.0330 Equiv.)

This page is Standard Class 200s Cask Type Synthetic Rubber Wheel with Stopper (Packing Castors), part number 203S(16).
You can find the detail information about specifications and dimensions on part number 203S(16).

Variation of this product

Part Number
203S(19)
203S(21)
205S(19)
205S(21)
206S(19)
206S(21)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel mounting height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(mm)
Wheel width W
(mm)
Turning Radius r
(mm)
Wheel Color Mounting Main Shaft Diameter d
(mm)

10.27 €

1 Available 14 Days 6639.2502052Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)19

10.27 €

1 Available 14 Days 6639.2502052Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)21

18.07 €

1 Available 14 Days 8244.1632167Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)19

18.07 €

1 Available 14 Days 8244.1632167Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)21

21.13 €

1 Available 14 Days 9549752172Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)19

21.13 €

1 Available 14 Days 9549752172Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)21

Tech Support