Standard Class 300s Bolt Type Synthetic Rubber Wheel with Stopper (Packing Castors)

Standard Class 300s Bolt Type Synthetic Rubber Wheel with Stopper (Packing Castors)
  • Volume Discount
[Features]
· Can be mounted by turning and tightening a hex washer with a dedicated wrench.
· Ideal for equipment, etc., that has a small mounting area.
· No. 309 to 311, 309s to 311s can be mounted by being inserted into a pipe-shaped leg part and tightened.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
303S
303TS
304S
305S
306S
307S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Screw Diameter d (Main Mounting Shaft Diameter) Wheel Dia. D
(mm)
Wheel width W
(mm)
Turning Radius r
(mm)
Wheel Color

9.41 €

1 Available 12 Days 6735.01~80.0049M12_P1.25502052Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)

9.41 €

1 5 Days 6635.01~80.0049M8_P1.25502052Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)

10.39 €

1 Available Same day

Stock

6935.01~80.0053.9M12_P1.25502054Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)

17.37 €

1 Available 12 Days 8235.01~80.0058.8M12_P1.25632167Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)

20.29 €

1 Available 5 Days 9535.01~80.0063.7M12_P1.25752172Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)

35.48 €

1 5 Days 12480.01~140.0083.3M12_P1.251002293Black (Foil-Type Synthetic Rubber Wheel)

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Stopper With Rotation Stopper Wheel Material Nitrile Butadiene Rubber (NBR)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Main Body Material Cold rolled steel plate (EN 1.0330 Equiv.)

Tech Support