Standard Class 100G-Ns Truck Type Nylon Wheel with Stopper (Packing Castors)

Standard Class 100G-Ns Truck Type Nylon Wheel with Stopper (Packing Castors)
  • Volume Discount
The mounting seat triangular to evenly absorb shocks. There are three mounting holes to conserve man-hours.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
102G-NS(B)
102G-NS(L)
102G-NS(M)
104G-NS(B)
104G-NS(L)
104G-NS(M)
105G-NS(B)
105G-NS(L)
105G-NS(M)
106G-NS(B)
106G-NS(L)
106G-NS(M)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Dia. D
(mm)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Pitch Circular Diameter
(mm)
Wheel Color Washer Outer Circumference Dimension F
(mm)
Mounting hole diameter D
(mm)
Mounting Seat Thickness t
(mm)

14.02 €

1 Available 13 Days 6035.01~80.0078.440165953Black655.52.3

14.02 €

1 Available 13 Days 6035.01~80.0078.440165953Light blue655.52.3

14.02 €

1 Available 13 Days 6035.01~80.0078.440165953Maroon655.52.3

21.80 €

1 Available 13 Days 7080.01~140.009850166653Black655.52.3

15.42 €

1 Available 13 Days 7080.01~140.009850166653Light blue655.52.3

15.42 €

1 Available 13 Days 7080.01~140.009850166653Maroon655.52.3

24.48 €

1 Available 13 Days 8580.01~140.00117.665237968Black8372.6

24.48 €

1 Available 13 Days 8580.01~140.00117.665237968Light blue8372.6

24.48 €

1 Available 13 Days 8580.01~140.00117.665237968Maroon8372.6

26.14 €

1 Available 13 Days 95140.01~220.0014775238468Black8372.6

26.14 €

1 Available 13 Days 95140.01~220.0014775238468Light blue8372.6

26.14 €

1 Available 13 Days 95140.01~220.0014775238468Maroon8372.6

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Stopper With Rotation Stopper Wheel Material Polyamide Resin (Nylon 6)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Main Body Material Cold rolled steel plate (EN 1.0330 Equiv.) Mounting Hole Type Round Holes (3 Holes)

Tech Support