Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
102G-NS(B)
Part Number
|
---|
102G-NS(B) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel mounting height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Dia. D (mm) | Wheel width W (mm) | Turning Radius r (mm) | Mounting Hole Pitch Circular Diameter (mm) | Wheel Color | Washer Outer Circumference Dimension F (mm) | Mounting hole diameter D (mm) | Mounting Seat Thickness t (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.02 € | 1 | Available | 13 Days | 60 | 35.01~80.00 | 78.4 | 40 | 16 | 59 | 53 | Black | 65 | 5.5 | 2.3 |
Loading...
Caster Type | Plate Type Universal | Stopper | With Rotation Stopper | Wheel Material | Polyamide Resin (Nylon 6) |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | Main Body Material | Cold rolled steel plate (EN 1.0330 Equiv.) | Mounting Hole Type | Round Holes (3 Holes) |
This page is Standard Class 100G-Ns Truck Type Nylon Wheel with Stopper (Packing Castors), part number 102G-NS(B).
You can find the detail information about specifications and dimensions on part number 102G-NS(B).
Configure
Basic Attributes
Type
Wheel mounting height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Dia. D(mm)
Wheel width W(mm)
Turning Radius r(mm)
Mounting Hole Pitch Circular Diameter(mm)
Wheel Color
Washer Outer Circumference Dimension F(mm)
Mounting hole diameter D(mm)
Mounting Seat Thickness t(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
102G-NS(L) |
102G-NS(M) |
104G-NS(B) |
104G-NS(L) |
104G-NS(M) |
105G-NS(B) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel mounting height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Dia. D (mm) | Wheel width W (mm) | Turning Radius r (mm) | Mounting Hole Pitch Circular Diameter (mm) | Wheel Color | Washer Outer Circumference Dimension F (mm) | Mounting hole diameter D (mm) | Mounting Seat Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.02 € | 1 | Available | 13 Days | 60 | 35.01~80.00 | 78.4 | 40 | 16 | 59 | 53 | Light blue | 65 | 5.5 | 2.3 | |
14.02 € | 1 | Available | 13 Days | 60 | 35.01~80.00 | 78.4 | 40 | 16 | 59 | 53 | Maroon | 65 | 5.5 | 2.3 | |
21.80 € | 1 | Available | 13 Days | 70 | 80.01~140.00 | 98 | 50 | 16 | 66 | 53 | Black | 65 | 5.5 | 2.3 | |
15.42 € | 1 | Available | 13 Days | 70 | 80.01~140.00 | 98 | 50 | 16 | 66 | 53 | Light blue | 65 | 5.5 | 2.3 | |
15.42 € | 1 | Available | 13 Days | 70 | 80.01~140.00 | 98 | 50 | 16 | 66 | 53 | Maroon | 65 | 5.5 | 2.3 | |
24.48 € | 1 | Available | 13 Days | 85 | 80.01~140.00 | 117.6 | 65 | 23 | 79 | 68 | Black | 83 | 7 | 2.6 |