Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
608HB-P
Part Number
|
---|
608HB-P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel mounting height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P2 (mm) | Mounting Hole Pitch Transverse Direction P1 (mm) | Dimension (Length) L2 (mm) | Dimension (Width) L1 (mm) | Wheel Dia. D (mm) | Wheel width W (mm) | Mounting Seat Thickness t (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.28 € | 1 | Available | 13 Days | 165 | 320.01~485.00 | 343 | 112 | 63 | 135 | 86 | 130 | 42 | 3.2 |
Loading...
Caster Type | Plate Type Fixed | Stopper | NA | Wheel Material | Phenol Resin |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat-Resistance / Cold Resistance | Main Body Material | Cold rolled steel plate (EN 1.0330 Equiv.) | Mounting Hole Type | Round Hole |
Roller Bearing | Available | Mounting hole diameter D(mm) | 10.5 |
This page is Heavy Class, 600HB-P, Fixed Type, for Heavy Duty, With Roller Bearing, Special Synthetic Resin Wheel, part number 608HB-P.
You can find the detail information about specifications and dimensions on part number 608HB-P.
Configure
Basic Attributes
Type
Wheel mounting height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch Longitudinal direction P2(mm)
Mounting Hole Pitch Transverse Direction P1(mm)
Dimension (Length) L2(mm)
Dimension (Width) L1(mm)
Wheel Dia. D(mm)
Wheel width W(mm)
Mounting Seat Thickness t(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
607HB-P |
609HB-P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel mounting height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P2 (mm) | Mounting Hole Pitch Transverse Direction P1 (mm) | Dimension (Length) L2 (mm) | Dimension (Width) L1 (mm) | Wheel Dia. D (mm) | Wheel width W (mm) | Mounting Seat Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.61 € | 1 | Available | 7 Days | 130 | 220.01~320.00 | 254.8 | 103 | 52 | 123 | 72 | 100 | 38 | 2.9 | |
126.78 € | 1 | Available | 7 Days | 187 | 320.01~485.00 | 441 | 112 | 63 | 135 | 86 | 150 | 45 | 3.2 |