Heavy Class, 100HB2-EP, Truck Type, for Compact Weight, With Radial Bearing, Engineering Plastic Wheel (Part Numbers - CAD Download)

Heavy Class, 100HB2-EP, Truck Type, for Compact Weight, With Radial Bearing, Engineering Plastic Wheel
  • Volume Discount
Outstanding shock resistance, can withstand harsh usage, and is lightweight. Excellent heat resistance, cold resistance, and chemical resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

105HB2-EP

Part Number
105HB2-EP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(mm)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting hole diameter D
(mm)
Mounting Seat Thickness t
(mm)

79.26 €

1 Available 12 Days 92220.01~320.002947171909065385610.53.2

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Properties Quiet Stopper NA
Wheel Material Special Polymer Compound Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat-Resistance / Cold Resistance Main Body Material Cold rolled steel plate (EN 1.0330 Equiv.)
Mounting Hole Type Round Hole Load Category Heavy Load Roller Bearing Available

This page is Heavy Class, 100HB2-EP, Truck Type, for Compact Weight, With Radial Bearing, Engineering Plastic Wheel, part number 105HB2-EP.
You can find the detail information about specifications and dimensions on part number 105HB2-EP.

Variation of this product

Part Number
102HB2-EP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(mm)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting hole diameter D
(mm)
Mounting Seat Thickness t
(mm)

32.99 €

1 5 Days 60140.01~220.00196444458584025356.52.3

Tech Support