Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
105AF-N
Part Number
|
---|
105AF-N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel mounting height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P2 (mm) | Mounting Hole Pitch Transverse Direction P1 (mm) | Dimension (Length) L2 (mm) | Dimension (Width) L1 (mm) | Wheel Dia. D (mm) | Wheel width W (mm) | Turning Radius r (mm) | Mounting hole diameter D (mm) | Mounting Seat Thickness t (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.63 € | 1 | Available |
Same day
Stock | 81 | 80.01~140.00 | 127.4 | 75 | 75 | 92 | 92 | 63 | 25 | 59 | 8.5 | 2.3 |
Loading...
Caster Type | Plate Type Universal / With Adjuster Foot | Stopper | NA | Wheel Material | Polyamide Resin (Nylon 6) |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | Main Body Material | Cold rolled steel plate (EN 1.0330 Equiv.) | Mounting Hole Type | Round Hole |
This page is Function Type, 100AF-N, Truck Type, Nylon Wheel With A/F (Adjuster Foot), part number 105AF-N.
You can find the detail information about specifications and dimensions on part number 105AF-N.
Configure
Stock
Basic Attributes
Type
Wheel mounting height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch Longitudinal direction P2(mm)
Mounting Hole Pitch Transverse Direction P1(mm)
Dimension (Length) L2(mm)
Dimension (Width) L1(mm)
Wheel Dia. D(mm)
Wheel width W(mm)
Turning Radius r(mm)
Mounting hole diameter D(mm)
Mounting Seat Thickness t(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
103AF-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel mounting height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P2 (mm) | Mounting Hole Pitch Transverse Direction P1 (mm) | Dimension (Length) L2 (mm) | Dimension (Width) L1 (mm) | Wheel Dia. D (mm) | Wheel width W (mm) | Turning Radius r (mm) | Mounting hole diameter D (mm) | Mounting Seat Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.04 € | 1 | 5 Days | 65 | 35.01~80.00 | 78.4 | 64 | 64 | 78 | 78 | 50 | 22 | 46 | 6.5 | 2 |