Conductive Type 200E Cask Type Conductive Wheel, Synthetic Rubber Wheel (Packing Castors)

Conductive Type 200E Cask Type Conductive Wheel, Synthetic Rubber Wheel (Packing Castors)
  • Volume Discount
A conductive caster that has been developed to improve anti-static performance. An excellent anti-static caster for disaster prevention.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

203E(16)

Part Number
203E(16)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.59 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Caster Type With Rubber Wheel mounting height H(mm) 66 Properties Static electricity prevention
Load Range(daN) ~35.00 Stopper NA Allowable Load(daN) 19.6
Wheel Material Nitrile Butadiene Rubber (NBR) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Antistatic Main Body Material Cold rolled steel plate (EN 1.0330 Equiv.)
Wheel Dia. D(mm) 50 Wheel width W(mm) 20 Turning Radius r(mm) 44
Wheel Color Black (All-Synthetic Rubber Wheel - No Ebonite) Mounting Main Shaft Diameter d(mm) 16

This page is Conductive Type 200E Cask Type Conductive Wheel, Synthetic Rubber Wheel (Packing Castors), part number 203E(16).
You can find the detail information about specifications and dimensions on part number 203E(16).

Tech Support