Medical Type 200M Cask Type Medical Castors, Synthetic Rubber Wheel (Packing Castors) (Part Numbers)

Medical Type 200M Cask Type Medical Castors, Synthetic Rubber Wheel (Packing Castors)
  • Volume Discount
Features various applications including wheelchairs, rehabilitation equipment, as well as rough sports such as basketball.

[Features]
· This product series features various applications including wheelchairs, rehabilitation equipment, as well as rough sports such as basketball.
· For this reason, considerable amounts of research has gone towards ensuring the safety of this product.
· Thanks it its revolutionary structure, it features excellent cushioning and climbing is a breeze.
· Ideal for items that require cushioning and placed where noise is unacceptable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
208M(19)
208M(21)
209M(19)
209M(21)
211M(19)
211M(21)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel mounting height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(mm)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Main Shaft Diameter d
(mm)

79.96 €

1 Available 22 Days 163491302211019

79.96 €

1 Available 22 Days 163491302211021

82.34 €

1 Available 22 Days 181491502212519

82.34 €

1 Available 22 Days 181491502212521

155.31 €

1 22 Days 22344.12002517419

155.31 €

1 22 Days 22344.12002517421

Loading...

  1. 1

Basic information

Caster Type With Rubber Properties Quiet Load Range(daN) 35.01~80.00
Stopper NA Wheel Material Polybutadiene Rubber (PBR) Wheel Characteristics Abrasion Resistance / Oil Resistance / Cold Resistance
Main Body Material Cold rolled steel plate (EN 1.0330 Equiv.)

Tech Support