Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
208MS(19) |
208MS(21) |
209MS(19) |
209MS(21) |
211MS(19) |
211MS(21) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel mounting height H (mm) | Allowable Load (daN) | Wheel Dia. D (mm) | Wheel width W (mm) | Turning Radius r (mm) | Mounting Main Shaft Diameter d (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
83.66 € | 1 | Available | 23 Days | 163 | 49 | 130 | 22 | 110 | 19 | |
83.66 € | 1 | Available | 23 Days | 163 | 49 | 130 | 22 | 110 | 21 | |
85.50 € | 1 | Available | 23 Days | 181 | 49 | 150 | 22 | 125 | 19 | |
85.50 € | 1 | Available | 23 Days | 181 | 49 | 150 | 22 | 125 | 21 | |
157.80 € | 1 | 23 Days | 223 | 44.1 | 200 | 25 | 174 | 19 | ||
157.80 € | 1 | 23 Days | 223 | 44.1 | 200 | 25 | 174 | 21 |
Loading...
Caster Type | With Rubber | Properties | Quiet | Load Range(daN) | 35.01~80.00 |
---|---|---|---|---|---|
Stopper | With Rotation Stopper | Wheel Material | Polybutadiene Rubber (PBR) | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Cold Resistance |
Main Body Material | Cold rolled steel plate (EN 1.0330 Equiv.) |
Configure
Basic Attributes
Wheel mounting height H(mm)
Allowable Load(daN)
Wheel Dia. D(mm)
Wheel width W(mm)
Turning Radius r(mm)
Mounting Main Shaft Diameter d(mm)
Type
Filter by standard shipping days
Optional Attributes