Medical Type, 200M(W), Cask Type, Medical Caster, Synthetic Rubber Wheel (Part Numbers)

Medical Type, 200M(W), Cask Type, Medical Caster, Synthetic Rubber Wheel
  • Volume Discount
[Features]
· A product which features white tires instead of black carbon tires in order to prevent markings.
· Abrasion resistance is also outstanding.
· Ideal for items that require cushioning and placed where noise is unacceptable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
208M(W)(19)
208M(W)(21)
209M(W)(19)
209M(W)(21)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel mounting height H
(mm)
Wheel Dia. D
(mm)
Turning Radius r
(mm)
Mounting Main Shaft Diameter d
(mm)

82.06 €

1 Available 23 Days 16313011019

82.06 €

1 Available 23 Days 16313011021

84.84 €

1 Available 23 Days 18115012519

84.84 €

1 Available 23 Days 18115012521

Loading...

  1. 1

Basic information

Caster Type With Rubber Properties Quiet Load Range(daN) 35.01~80.00
Stopper NA Allowable Load(daN) 49 Wheel Material Polybutadiene Rubber (PBR)
Wheel Characteristics Abrasion Resistance / Oil Resistance / Cold Resistance Main Body Material Cold rolled steel plate (EN 1.0330 Equiv.) Wheel width W(mm) 22
Wheel Color White

Tech Support