Stainless Steel Castors 920MK / 915MK 100-150mm (920MK-RB150-SUS)

Stainless Steel Castors 920MK / 915MK 100-150mm 920MK-RB150-SUS

Product Details:

Manufacturer part number: 920MK-RB150-SUS

Brand: TAKIGEN(HAMMER CASTER)

Price: 82.35

Delivery time: 13 Days


Technical Data:

Mounting Height H or H1 and H2: 191 mm

Stopper: NA

Wheel Material: Rubber

Wheel Characteristics: -

Wheel Dia. D: 150 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

920MK-RB150-SUS

Part Number
920MK-RB150-SUS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
Variety of Vehicles Wheel configuration

82.35 €

1 13 Days 191NARubber-15012044.0-RBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic information

Caster Type Plug Style Load Range(daN) 80.01~140.00 Allowable Load 1 piece(daN) 100
Fitting Material Stainless Steel Screw T or Mounting Screw Hole M M6×1 Car width(mm) 32
Load Category Medium Load Axial length L(mm) 50 Shaft diameter T(mm) 22
(Metal Fitting/Main Body) Processing - Finish All Stainless Dimension between Mounting Screw Hole and Washer a(mm) 18 Washer Thickness t(mm) 3
Swiveling/Fixed Swiveling Part Number MK

This page is Stainless Steel Castors 920MK / 915MK 100-150mm, part number 920MK-RB150-SUS.
You can find the detail information about specifications and dimensions on part number 920MK-RB150-SUS.

Variation of this product

Part Number
915MK-KUB100-SUS
915MK-KUB125-SUS
915MK-KUB150-SUS
915MK-RB100-SUS
915MK-RB125-SUS
915MK-RB150-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
Variety of Vehicles Wheel configuration

76.78 €

1 13 Days 134Total Lock CasterUrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)10011432114KUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

81.50 €

1 13 Days 162Total Lock CasterUrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)12511435114KUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

99.64 €

1 13 Days 191Total Lock CasterUrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)15012044.0114KUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

70.35 €

1 13 Days 134Total Lock CasterRubber-10011432114RBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

77.45 €

1 13 Days 162Total Lock CasterRubber-12511435114RBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

94.83 €

1 13 Days 191Total Lock CasterRubber-15012044.0114RBNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360