Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UWBDK-200
Part Number
|
---|
UWBDK-200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Type | Shaft Diameter D (mm) | Tire width R (mm) | Load Category | Metal Fitting Specifications | Shaft Bearing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
275.46 € | 1 | 22 Days | Plate Type Fixed | 250 | 320.01~485.00 | 420 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat-Resistance / Cold Resistance | Round Hole | 20 | 42 | Medium Load | The wheels on earth | Stainless Steel Bearing |
Loading...
Stopper | NA | Fitting Material | Steel | Mounting Hole Pitch Longitudinal direction(mm) | 112 |
---|---|---|---|---|---|
Mounting Hole Pitch Transverse Direction(mm) | 63 | Top Plate F1(mm) | 151 | Top Plate F2(mm) | 102 |
Size A or outer diameter A of the tire(mm) | 200 |
This page is K-Type Fixed Castors For Medium Loads 200‑mm Size (Metal Fitting Only, No Wheel), part number UWBDK-200.
You can find the detail information about specifications and dimensions on part number UWBDK-200.
Configure
Basic Attributes
Wheel specification
Wheel Characteristics
Type
Caster Type
Mounting Height H1(mm)
Load Range(daN)
Maximum Load Capacity(daN)
Mounting Hole Type
Shaft Diameter D(mm)
Tire width R(mm)
Metal Fitting Specifications
Shaft Bearing
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PBK-200 |
PK-200 |
PNAK-200 |
UWBK-200 |
UWBSDK-200 |
UWBSK-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Type | Shaft Diameter D (mm) | Tire width R (mm) | Load Category | Metal Fitting Specifications | Shaft Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.81 € | 1 | 10 Days | Plate Type Fixed | 250 | 320.01~485.00 | 400 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance | Round Hole | 20 | 45 | Medium Load | The wheels on earth | Steel Plate with Bearing | ||
80.05 € | 1 | 10 Days | Plate Type Fixed | 250 | 220.01~320.00 | 250 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance | Round Hole | 20 | 45 | Light/Medium Load | The wheels on earth | Slide Bearing | ||
70.60 € | 1 | 10 Days | Plate Type Fixed | 250 | 140.01~220.00 | 160 | [Synthetic Rubber] Rubber | Abrasion Resistance | Round Hole | 20 | 42 | Light/Medium Load | The wheels on earth | Slide Bearing | ||
215.09 € | 1 | 22 Days | Plate Type Fixed | 250 | 320.01~485.00 | 420 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance | Round Hole | 20 | 42 | Medium Load | The wheels on earth | Steel Plate with Bearing | ||
196.66 € | 1 | 22 Days | Plate Type Fixed | 250 | 320.01~485.00 | 420 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance | Round Hole | 20 | 34 | Medium Load | The wheels on earth | Stainless Steel Bearing | ||
152.13 € | 1 | 22 Days | Plate Type Fixed | 250 | 320.01~485.00 | 420 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance | Round Hole | 20 | 34 | Medium Load | The wheels on earth | Steel Plate with Bearing |