K-Type Fixed Castors For Medium Loads 200‑mm Size (Metal Fitting Only, No Wheel) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PNDK-200

Part Number
PNDK-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(mm)
Tire width R
(mm)
Load Category Metal Fitting Specifications Shaft Bearing

109.51 €

1 10 Days Plate Type Fixed250140.01~220.00220[Synthetic Rubber] RubberAbrasion ResistanceRound Hole2042Light/Medium LoadThe wheels on earthStainless Steel Bearing

Loading...

  1. 1

Basic information

Stopper NA Fitting Material Steel Mounting Hole Pitch Longitudinal direction(mm) 112
Mounting Hole Pitch Transverse Direction(mm) 63 Top Plate F1(mm) 151 Top Plate F2(mm) 102
Size A or outer diameter A of the tire(mm) 200

This page is K-Type Fixed Castors For Medium Loads 200‑mm Size (Metal Fitting Only, No Wheel), part number PNDK-200.
You can find the detail information about specifications and dimensions on part number PNDK-200.

Variation of this product

Part Number
PBK-200
PK-200
PNAK-200
PNK-200
PNUAK-200
PNUDK-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(mm)
Tire width R
(mm)
Load Category Metal Fitting Specifications Shaft Bearing

88.81 €

1 10 Days Plate Type Fixed250320.01~485.00400[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold ResistanceRound Hole2045Medium LoadThe wheels on earthSteel Plate with Bearing

80.05 €

1 10 Days Plate Type Fixed250220.01~320.00250[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold ResistanceRound Hole2045Light/Medium LoadThe wheels on earthSlide Bearing

70.60 €

1 10 Days Plate Type Fixed250140.01~220.00160[Synthetic Rubber] RubberAbrasion ResistanceRound Hole2042Light/Medium LoadThe wheels on earthSlide Bearing

72.70 €

1 10 Days Plate Type Fixed250140.01~220.00220[Synthetic Rubber] RubberAbrasion ResistanceRound Hole2042Light/Medium LoadThe wheels on earthSteel Plate with Bearing

94.55 €

1 10 Days Plate Type Fixed250220.01~320.00250[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound Hole2042Light/Medium LoadThe wheels on earthSlide Bearing

134.45 €

1 10 Days Plate Type Fixed250320.01~485.00350[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound Hole2042Medium LoadThe wheels on earthStainless Steel Bearing

Tech Support