Pole ø12

Pole ø12
  • Volume Discount
[Features]
· An extendable, non-magnetic stainless steel pole with a male thread and tapped holes. (PL-12-300M cannot be extended.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BPL-12-100M
BPL-12-100P
BPL-12-150M
BPL-12-150P
BPL-12-200M
BPL-12-200P
BPL-12-300M
BPL-12-300P
BPL-12-500P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConversion: Tapped Holes Conversion: Male Thread External Dimensions
(mm)

19.45 €

1 Available 8 Days 10M6M6ø12 × 100

33.01 €

1 8 Days 10M6M16P1ø12 × 100

19.76 €

1 8 Days 10M6M6ø12 × 150

41.44 €

1 5 Days 10M6M16P1ø12 × 150

26.86 €

1 8 Days 10M6M6ø12 × 200

41.75 €

1 8 Days 10M6M16P1ø12 × 200

37.18 €

1 8 Days 10-M6ø30 × 300

50.65 €

1 8 Days 10M6M16P1ø30 × 300

68.30 €

1 13 Days 10M6M16P1ø12 × 500

Loading...

  1. 1

Basic information

Main materials/surface treatment Stainless steel (SUS303) Color Black

Tech Support