Drainage Piping Materials, ESLON DV Fitting [DV / DV Colored / DV Cocoa / Transparent DV] Socket (DS)

Drainage Piping Materials, ESLON DV Fitting [DV / DV Colored / DV Cocoa / Transparent DV] Socket (DS)
Used as a drainage pipe in buildings for gray water, sewage drainage, ventilation, and rainwater drainage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DDS1F
DDS1H
DDS75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter

12.78 €

1 8 Days 150

4.26 €

1 10 Days 100

2.60 €

1 6 Days 75

Loading...

  1. 1

Basic information

Type Fitting Material PVC Resin Applicable Fluid Water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Socket Material of Applicable Pipe Vinyl Chloride
Surface Treatment NA Color Gray

Tech Support