Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HXNHSTFT-STC-M10-100
Part Number
|
---|
HXNHSTFT-STC-M10-100 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Pitch (mm) | Additional Shape | Sales Unit | Application | Screw Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.77 € | 60 Pieces Per Package | 1 pack | 14 Days | - | 10 | 100 | [Steel] Steel | [Chromate Plating] Chromate Plating | 1.5 | Standard | Box/Package | Standard | Full-Thread |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | N/A | Thread Type | Metric Coarse |
---|
This page is Small Hex Bolt, All Screws, part number HXNHSTFT-STC-M10-100.
You can find the detail information about specifications and dimensions on part number HXNHSTFT-STC-M10-100.
Configure
Basic Attributes
Material
Surface Treatment
Type
Screw Nominal (M)
Length L (mm)
Pitch(mm)
Additional Shape
Sales Unit
Application
Screw Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HXNHSTFT-ST-M10-16 |
HXNHSTFT-ST-M10-18 |
HXNHSTFT-ST-M10-20 |
HXNHSTFT-STC-M10-12 |
HXNHSTFT-STC-M10-14 |
HXNHSTFT-STC-M10-16 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Pitch (mm) | Additional Shape | Sales Unit | Application | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.79 € | 230 Pieces Per Package | 1 pack | 6 Days | 10 | 10 | 16 | [Steel] Steel | [Not Provided] N/A | 1.5 | Standard | Box/Package | Standard | Full-Thread | ||
42.93 € | 200 Pieces Per Package | 1 pack | 15 Days | 10 | 10 | 18 | [Steel] Steel | [Not Provided] N/A | 1.5 | Standard | Box/Package | Standard | Full-Thread | ||
83.04 € | 200 Pieces Per Package | 1 pack | 6 Days | 10 | 10 | 20 | [Steel] Steel | [Not Provided] Fabric | - | - | Box/Package | - | - | ||
73.58 € | 280 Pieces Per Package | 1 pack | 14 Days | - | 10 | 12 | [Steel] Steel | [Chromate Plating] Chromate Plating | 1.5 | Standard | Box/Package | Standard | Full-Thread | ||
97.29 € | 250 Pieces Per Package | 1 pack | 6 Days | - | 10 | 14 | [Steel] Steel | [Chromate Plating] Chromate Plating | 1.5 | Standard | Box/Package | Standard | Full-Thread | ||
105.60 € | 230 Pieces Per Package | 1 pack | 6 Days | - | 10 | 16 | [Steel] Steel | [Chromate Plating] Chromate Plating | - | - | Box/Package | - | - |