Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HXNHSTFT-STC-M8-32
Part Number
|
---|
HXNHSTFT-STC-M8-32 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Pitch (mm) | Additional Shape | Sales Unit | Application | Screw Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.07 € | 200 Pieces Per Package | 1 pack | 6 Days | - | 8 | 32 | [Steel] Steel | [Chromate Plating] Chromate Plating | 1.25 | Standard | Box/Package | Standard | Full-Thread |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | N/A | Thread Type | Metric Coarse |
---|
Configure
Basic Attributes
Material
Surface Treatment
Type
Screw Nominal (M)
Length L (mm)
Pitch(mm)
Additional Shape
Sales Unit
Application
Screw Type
Filter by standard shipping days
Optional Attributes