Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HXNHSTFT-STC-M12-75
Part Number
|
---|
HXNHSTFT-STC-M12-75 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Pitch (mm) | Additional Shape | Sales Unit | Application | Screw Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.77 € | 50 Pieces Per Package | 1 pack | 14 Days | - | 12 | 75 | [Steel] Steel | [Chromate Plating] Chromate Plating | 1.75 | Standard | Box/Package | Standard | Full-Thread |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | N/A | Thread Type | Metric Coarse |
---|
This page is Small Hex Bolt, All Screws, part number HXNHSTFT-STC-M12-75.
You can find the detail information about specifications and dimensions on part number HXNHSTFT-STC-M12-75.
Configure
Basic Attributes
Material
Surface Treatment
Type
Screw Nominal (M)
Length L (mm)
Pitch(mm)
Additional Shape
Sales Unit
Application
Screw Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HXNHSTFT-ST-M10-16 |
HXNHSTFT-ST-M10-18 |
HXNHSTFT-ST-M10-20 |
HXNHSTFT-STC-M8-10 |
HXNHSTFT-STC-M8-100 |
HXNHSTFT-STC-M8-110 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Pitch (mm) | Additional Shape | Sales Unit | Application | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.79 € | 230 Pieces Per Package | 1 pack | 6 Days | 10 | 10 | 16 | [Steel] Steel | [Not Provided] N/A | 1.5 | Standard | Box/Package | Standard | Full-Thread | ||
42.93 € | 200 Pieces Per Package | 1 pack | 15 Days | 10 | 10 | 18 | [Steel] Steel | [Not Provided] N/A | 1.5 | Standard | Box/Package | Standard | Full-Thread | ||
83.04 € | 200 Pieces Per Package | 1 pack | 6 Days | 10 | 10 | 20 | [Steel] Steel | [Not Provided] Fabric | - | - | Box/Package | - | - | ||
112.42 € | 500 Pieces Per Package | 1 pack | 6 Days | - | 8 | 10 | [Steel] Steel | [Chromate Plating] Chromate Plating | 1.25 | Standard | Box/Package | Standard | Full-Thread | ||
86.43 € | 80 Pieces Per Package | 1 pack | 6 Days | - | 8 | 100 | [Steel] Steel | [Chromate Plating] Chromate Plating | - | - | Box/Package | - | - | ||
106.96 € | 75 Pieces Per Package | 1 pack | 6 Days | - | 8 | 110 | [Steel] Steel | [Chromate Plating] Chromate Plating | - | - | Box/Package | - | - |