Small Hex Bolt, All Screws【1-500 Pieces Per Package】 (Part Numbers)

Small Hex Bolt, All Screws
  • Volume Discount
[Materials] Steel, Stainless steel, Titanium
[Surface treatment] None, Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Green chromate, Black chromate, Nickel plating, Chrome plating, Dacrotized

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HXNHSTFT-STC-M10-22

Part Number
HXNHSTFT-STC-M10-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Material Surface Treatment Pitch
(mm)
Additional Shape Sales Unit Application Screw Type

2.16 €

1 Available Same day

Stock

-1022[Steel] Steel[Chromate Plating] Chromate Plating1.5StandardLow Quantity (can be purchased from one)StandardFull-Thread

Loading...

  1. 1

Basic information

Detailed Shape Standard Mounting Hole Shape N/A Thread Type Metric Coarse

This page is Small Hex Bolt, All Screws, part number HXNHSTFT-STC-M10-22.
You can find the detail information about specifications and dimensions on part number HXNHSTFT-STC-M10-22.

Variation of this product

Part Number
HXNHSTFT-ST-M10-16
HXNHSTFT-ST-M10-18
HXNHSTFT-ST-M10-20
HXNHSTFT-STC-M10-25
HXNHSTFT-STC-M10-30
HXNHSTFT-STC-M10-35
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Material Surface Treatment Pitch
(mm)
Additional Shape Sales Unit Application Screw Type

77.79 €

230 Pieces Per Package

1 pack 6 Days 101016[Steel] Steel[Not Provided] N/A1.5StandardBox/PackageStandardFull-Thread

42.93 €

200 Pieces Per Package

1 pack 15 Days 101018[Steel] Steel[Not Provided] N/A1.5StandardBox/PackageStandardFull-Thread

83.04 €

200 Pieces Per Package

1 pack 6 Days 101020[Steel] Steel[Not Provided] Fabric--Box/Package--

99.92 €

180 Pieces Per Package

1 pack 6 Days -1025[Steel] Steel[Chromate Plating] Chromate Plating--Box/Package--

92.58 €

150 Pieces Per Package

1 pack 6 Days -1030[Steel] Steel[Chromate Plating] Chromate Plating--Box/Package--

88.38 €

130 Pieces Per Package

1 pack 6 Days -1035[Steel] Steel[Chromate Plating] Chromate Plating--Box/Package--

Tech Support