Special-Sized Round Washer【1-1,000 Pieces Per Package】 (Part Numbers)

Special-Sized Round Washer
  • Volume Discount
[Materials] Stainless Steel, Aluminum, Brass
[Surface treatment] None, trivalent chromate, bright chromate plating, zinc plating, chromate plating, nickel plating, chrome plating, Parkerizing, Dacrotized, painting, coating, silver/copper/tin plating
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WSX-SUS-M8X20-2

Part Number
WSX-SUS-M8X20-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Detailed) Outer Diameter
(mm)

0.56 €

1 Available 6 Days 10Stainless Steel[Not Provided] N/A8.582Low Quantity (can be purchased from one)-[EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.)[Not Provided] N/A20

Loading...

  1. 1

Basic information

Type (Application) Flat Washer Type Flat Washer

This page is Special-Sized Round Washer, part number WSX-SUS-M8X20-2.
You can find the detail information about specifications and dimensions on part number WSX-SUS-M8X20-2.

Variation of this product

Part Number
WSX-SUS-M10X16-2
WSX-SUS-M10X18-1
WSX-SUS-M10X18-1.2
WSX-SUS-M8X20-2.5
WSX-SUS-M8X20-3
WSX-SUS-M8X22-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Detailed) Outer Diameter
(mm)

0.40 €

1 Available Same day

Stock

10Stainless Steel[Not Provided] N/A10.5102Low Quantity (can be purchased from one)-[EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.)[Not Provided] N/A16

2.25 €

1 Available 6 Days 10Stainless Steel[Not Provided] N/A10.5101Low Quantity (can be purchased from one)-[EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.)[Not Provided] N/A18

2.29 €

1 Available 6 Days 10Stainless Steel[Not Provided] N/A10.5101.2Low Quantity (can be purchased from one)-[EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.)[Not Provided] N/A18

0.43 €

1 Available Same day

Stock

10Stainless Steel[Not Provided] N/A8.582.5Low Quantity (can be purchased from one)-[EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.)[Not Provided] N/A20

0.45 €

1 Available Same day

Stock

10Stainless Steel[Not Provided] N/A8.583Low Quantity (can be purchased from one)-[EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.)[Not Provided] N/A20

0.25 €

1 Available Same day

Stock

10Stainless Steel[Not Provided] N/A8.581Low Quantity (can be purchased from one)-[EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.)[Not Provided] N/A22

Tech Support