Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WSX-SUS-M10X16-1.5
Part Number
|
---|
WSX-SUS-M10X16-1.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | Outer Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.31 € | 1 | Available |
Same day
Stock | 10 | Stainless Steel | [Not Provided] N/A | 10.5 | 10 | 1.5 | Low Quantity (can be purchased from one) | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 16 |
Loading...
Type (Application) | Flat Washer | Type | Flat Washer |
---|
This page is Special-Sized Round Washer, part number WSX-SUS-M10X16-1.5.
You can find the detail information about specifications and dimensions on part number WSX-SUS-M10X16-1.5.
Configure
Stock
Basic Attributes
Surface Treatment
Material: Steel
Material: Stainless Steel
Surface Treatment (Detailed)
Type
Material
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Outer Diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WSX-ST-M10X20-2 |
WSX-SUS-M10X16-1 |
WSX-SUS-M10X16-2 |
WSX-SUS-M10X18-1 |
WSX-SUS-M10X18-1.2 |
WSX-SUS-M10X18-1.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.23 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | [Not Provided] Fabric | 10.5 | 10 | 2 | Low Quantity (can be purchased from one) | EN 1.0330 Equiv. | - | [Not Provided] Fabric | 20 | |
0.19 € | 1 | Available |
Same day
Stock | 10 | Stainless Steel | [Not Provided] N/A | 10.5 | 10 | 1 | Low Quantity (can be purchased from one) | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 16 | |
0.40 € | 1 | Available |
Same day
Stock | 10 | Stainless Steel | [Not Provided] N/A | 10.5 | 10 | 2 | Low Quantity (can be purchased from one) | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 16 | |
2.25 € | 1 | Available | 6 Days | 10 | Stainless Steel | [Not Provided] N/A | 10.5 | 10 | 1 | Low Quantity (can be purchased from one) | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 18 | |
2.29 € | 1 | Available | 6 Days | 10 | Stainless Steel | [Not Provided] N/A | 10.5 | 10 | 1.2 | Low Quantity (can be purchased from one) | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 18 | |
0.23 € | 1 | Available |
Same day
Stock | 10 | Stainless Steel | [Not Provided] N/A | 10.5 | 10 | 1.5 | Low Quantity (can be purchased from one) | - | [EN 1.4301 Equiv.] Stainless Steel (EN 1.4301 Equiv.) | [Not Provided] N/A | 18 |