Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WSQX-STC-M18X60-4.5
Part Number
|
---|
WSQX-STC-M18X60-4.5 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.37 € | 25 Pieces Per Package | 1 pack | 6 Days | - | [Steel] Steel | Chromate Plating | 18 | 18 | 4.5 | Box/Package | EN 1.0320 Equiv. (hot coiled) | - | [Chromate Plating] Chromate Plating | 60 |
Loading...
Type (Application) | Special Configurations | Type | Square Washer |
---|
This page is Special-Sized, Square Washer, part number WSQX-STC-M18X60-4.5.
You can find the detail information about specifications and dimensions on part number WSQX-STC-M18X60-4.5.
Configure
Basic Attributes
Material
Material: Stainless Steel
Surface Treatment (Detailed)
Type
Surface Treatment
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Material: Steel
Size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WSQX-ST-M11X40-3.2 |
WSQX-ST-M11X50-3.2 |
WSQX-ST-M11X70-4.5 |
WSQX-STC-M18X60-6 |
WSQX-STC-M20X56-3.2 |
WSQX-STC-M22X60-3.2 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.89 € | 100 Pieces Per Package | 1 pack | 6 Days | 10 | [Steel] Steel | [Not Provided] N/A | 11 | 11 | 3.2 | Box/Package | EN 1.0320 Equiv. (hot coiled) | - | [Not Provided] N/A | 40 | ||
61.47 € | 50 Pieces Per Package | 1 pack | 6 Days | 10 | [Steel] Steel | [Not Provided] N/A | 11 | 11 | 3.2 | Box/Package | EN 1.0320 Equiv. (hot coiled) | - | [Not Provided] N/A | 50 | ||
5.17 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] N/A | 11 | 11 | 4.5 | Low Quantity (can be purchased from one) | EN 1.0320 Equiv. (hot coiled) | - | [Not Provided] N/A | 70 | ||
71.32 € | 20 Pieces Per Package | 1 pack | 6 Days | - | [Steel] Steel | Chromate Plating | 18 | 18 | 6 | Box/Package | EN 1.0320 Equiv. (hot coiled) | - | [Chromate Plating] Chromate Plating | 60 | ||
60.44 € | 40 Pieces Per Package | 1 pack | 6 Days | - | [Steel] Steel | Chromate Plating | 22 | 20 | 3.2 | Box/Package | EN 1.0320 Equiv. (hot coiled) | - | [Chromate Plating] Chromate Plating | 56 | ||
57.72 € | 30 Pieces Per Package | 1 pack | 6 Days | - | [Steel] Steel | Chromate Plating | 24 | 22 | 3.2 | Box/Package | EN 1.0320 Equiv. (hot coiled) | - | [Chromate Plating] Chromate Plating | 60 |