Spring Washer for Caps【1-5,000 Pieces Per Package】 (Part Numbers)

Spring Washer for Caps
  • Volume Discount
[Materials] Steel, Stainless steel
[Surface treatment] None, Trivalent chromate, Bright chromate plating, Nickel plating, Chrome plating, Dacrotized, Painting, Coating, Silver/Copper/Tin plating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WSPC-ST3B-M6
WSPC-ST3W-M6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Screw Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Detailed) Outer Diameter
(mm)

0.12 €

1 Available Same day

Stock

10[Steel] SteelTrivalent Chromate6.16-1.6Low Quantity (can be purchased from one)[JIS-SWRH] JIS-SWRH72B-[Trivalent Chromate] Trivalent Black9.9

1.77 €

1 Available 6 Days 10[Steel] SteelTrivalent Chromate6.16-1.6Low Quantity (can be purchased from one)[JIS-SWRH] JIS-SWRH72B-[Trivalent Chromate] Trivalent White9.9

Loading...

  1. 1

Basic information

Type (Application) Spring Washer Type Spring Washer Type, Spring Washers Standard

Tech Support