Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WSPC-ST3W-M16
Part Number
|
---|
WSPC-ST3W-M16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | Outer Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.01 € | 1 | Available | 6 Days | 10 | [Steel] Steel | Trivalent Chromate | 16.2 | 16 | - | 3.2 | Low Quantity (can be purchased from one) | [JIS-SWRH] JIS-SWRH72B | - | [Trivalent Chromate] Trivalent White | 24.4 |
Loading...
Type (Application) | Spring Washer | Type | Spring Washer | Type, Spring Washers | Standard |
---|
This page is Spring Washer for Caps, part number WSPC-ST3W-M16.
You can find the detail information about specifications and dimensions on part number WSPC-ST3W-M16.
Configure
Basic Attributes
Material
Screw Nominal (inch)
Material: Steel
Material: Stainless Steel
Surface Treatment (Detailed)
Type
Surface Treatment
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Outer Diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WSPC-ST-M16 |
WSPC-ST-M18 |
WSPC-ST-M20 |
WSPC-ST3W-M18 |
WSPC-ST3W-M20 |
WSPC-ST3W-M22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.91 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] N/A | 16.2 | 16 | - | 3.2 | Low Quantity (can be purchased from one) | [JIS-SWRH] JIS-SWRH72B | - | [Not Provided] N/A | 24.4 | |
2.12 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] N/A | 18.2 | 18 | - | 3.5 | Low Quantity (can be purchased from one) | [JIS-SWRH] JIS-SWRH72B | - | [Not Provided] N/A | 26.4 | |
2.28 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] N/A | 20.2 | 20 | - | 4.5 | Low Quantity (can be purchased from one) | [JIS-SWRH] JIS-SWRH72B | - | [Not Provided] N/A | 30.6 | |
0.90 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | Trivalent Chromate | 18.2 | 18 | - | 3.5 | Low Quantity (can be purchased from one) | [JIS-SWRH] JIS-SWRH72B | - | [Trivalent Chromate] Trivalent White | 26.4 | |
2.29 € | 1 | Available | 7 Days | 10 | [Steel] Steel | Trivalent Chromate | 20.2 | 20 | - | 4.5 | Low Quantity (can be purchased from one) | [JIS-SWRH] JIS-SWRH72B | - | [Trivalent Chromate] Trivalent White | 30.6 | |
1.80 € | 1 | Available | 6 Days | 10 | [Steel] Steel | Trivalent Chromate | 22.5 | 22 | - | 4.5 | Low Quantity (can be purchased from one) | [JIS-SWRH] JIS-SWRH72B | - | [Trivalent Chromate] Trivalent White | 32.9 |