Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WSPC-ST3B-M6 |
WSPC-ST3W-M6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | Outer Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.12 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | Trivalent Chromate | 6.1 | 6 | - | 1.6 | Low Quantity (can be purchased from one) | [JIS-SWRH] JIS-SWRH72B | - | [Trivalent Chromate] Trivalent Black | 9.9 | |
1.77 € | 1 | Available | 6 Days | 10 | [Steel] Steel | Trivalent Chromate | 6.1 | 6 | - | 1.6 | Low Quantity (can be purchased from one) | [JIS-SWRH] JIS-SWRH72B | - | [Trivalent Chromate] Trivalent White | 9.9 |
Loading...
Type (Application) | Spring Washer | Type | Spring Washer | Type, Spring Washers | Standard |
---|
Configure
Stock
Basic Attributes
Material
Screw Nominal (inch)
Material: Steel
Material: Stainless Steel
Surface Treatment (Detailed)
Type
Surface Treatment
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Outer Diameter(mm)
Filter by standard shipping days
Optional Attributes