Spring Washer for Caps【1-5,000 Pieces Per Package】 (Part Numbers)

Spring Washer for Caps
  • Volume Discount
[Materials] Steel, Stainless steel
[Surface treatment] None, Trivalent chromate, Bright chromate plating, Nickel plating, Chrome plating, Dacrotized, Painting, Coating, Silver/Copper/Tin plating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WSPC-ST3W-M16

Part Number
WSPC-ST3W-M16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Screw Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Detailed) Outer Diameter
(mm)

2.01 €

1 Available 6 Days 10[Steel] SteelTrivalent Chromate16.216-3.2Low Quantity (can be purchased from one)[JIS-SWRH] JIS-SWRH72B-[Trivalent Chromate] Trivalent White24.4

Loading...

  1. 1

Basic information

Type (Application) Spring Washer Type Spring Washer Type, Spring Washers Standard

This page is Spring Washer for Caps, part number WSPC-ST3W-M16.
You can find the detail information about specifications and dimensions on part number WSPC-ST3W-M16.

Variation of this product

Part Number
WSPC-ST-M16
WSPC-ST-M18
WSPC-ST-M20
WSPC-ST3W-M18
WSPC-ST3W-M20
WSPC-ST3W-M22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Surface Treatment I.D. d
(mm)
Screw Nominal (M) Screw Nominal (inch) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Detailed) Outer Diameter
(mm)

1.91 €

1 Available 6 Days 10[Steel] Steel[Not Provided] N/A16.216-3.2Low Quantity (can be purchased from one)[JIS-SWRH] JIS-SWRH72B-[Not Provided] N/A24.4

2.12 €

1 Available 6 Days 10[Steel] Steel[Not Provided] N/A18.218-3.5Low Quantity (can be purchased from one)[JIS-SWRH] JIS-SWRH72B-[Not Provided] N/A26.4

2.28 €

1 Available 6 Days 10[Steel] Steel[Not Provided] N/A20.220-4.5Low Quantity (can be purchased from one)[JIS-SWRH] JIS-SWRH72B-[Not Provided] N/A30.6

0.90 €

1 Available Same day

Stock

10[Steel] SteelTrivalent Chromate18.218-3.5Low Quantity (can be purchased from one)[JIS-SWRH] JIS-SWRH72B-[Trivalent Chromate] Trivalent White26.4

2.29 €

1 Available 7 Days 10[Steel] SteelTrivalent Chromate20.220-4.5Low Quantity (can be purchased from one)[JIS-SWRH] JIS-SWRH72B-[Trivalent Chromate] Trivalent White30.6

1.80 €

1 Available 6 Days 10[Steel] SteelTrivalent Chromate22.522-4.5Low Quantity (can be purchased from one)[JIS-SWRH] JIS-SWRH72B-[Trivalent Chromate] Trivalent White32.9

Tech Support