Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WSPC-ST3W-M36
Part Number
|
---|
WSPC-ST3W-M36 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | Outer Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.18 € | 1 | Available | 7 Days | 10 | [Steel] Steel | Trivalent Chromate | 36.5 | 36 | - | 7 | Low Quantity (can be purchased from one) | [JIS-SWRH] JIS-SWRH72B | - | [Trivalent Chromate] Trivalent White | 54 |
Loading...
Type (Application) | Spring Washer | Type | Spring Washer | Type, Spring Washers | Standard |
---|
This page is Spring Washer for Caps, part number WSPC-ST3W-M36.
You can find the detail information about specifications and dimensions on part number WSPC-ST3W-M36.
Configure
Basic Attributes
Material
Screw Nominal (inch)
Material: Steel
Material: Stainless Steel
Surface Treatment (Detailed)
Type
Surface Treatment
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Outer Diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WSPC-ST-M16 |
WSPC-ST-M18 |
WSPC-ST-M20 |
WSPC-ST3W-M39 |
WSPC-ST3W-M4 |
WSPC-ST3W-M42 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.91 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] N/A | 16.2 | 16 | - | 3.2 | Low Quantity (can be purchased from one) | [JIS-SWRH] JIS-SWRH72B | - | [Not Provided] N/A | 24.4 | ||
2.12 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] N/A | 18.2 | 18 | - | 3.5 | Low Quantity (can be purchased from one) | [JIS-SWRH] JIS-SWRH72B | - | [Not Provided] N/A | 26.4 | ||
2.28 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [Not Provided] N/A | 20.2 | 20 | - | 4.5 | Low Quantity (can be purchased from one) | [JIS-SWRH] JIS-SWRH72B | - | [Not Provided] N/A | 30.6 | ||
121.39 € | 40 Pieces Per Package | 1 pack | 7 Days | 10 | [Steel] Steel | Trivalent Chromate | 39 | 39 | - | - | Box/Package | [JIS-SWRH] JIS-SWRH72B | - | [Trivalent Chromate] Trivalent White | - | ||
1.72 € | 1 | Available | 6 Days | 10 | [Steel] Steel | Trivalent Chromate | 4.1 | 4 | - | 1.2 | Low Quantity (can be purchased from one) | [JIS-SWRH] JIS-SWRH72B | - | [Trivalent Chromate] Trivalent White | 7 | ||
8.99 € | 1 | Available | 7 Days | 10 | [Steel] Steel | Trivalent Chromate | 42 | 42 | - | - | Low Quantity (can be purchased from one) | [JIS-SWRH] JIS-SWRH72B | - | [Trivalent Chromate] Trivalent White | - |