Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VUWX-6.35
Type | Fitting | Material | Stainless Steel | Applicable Fluid | Water / Air / Vapor |
---|---|---|---|---|---|
Connection Type | Pipe⇔Pipe, same diameters | Connection Type - Equal Diameter Tube | Cross Unions | Material of Applicable Pipe | Stainless Steel |
Applicable Pipe Outer Dia. D (D1)(Ø) | 6.35 | Max. Operating Pressure(MPa) | 71.0 | Surface Treatment | NA |
Tube thickness during maximum use pressure(mm) | 1.65~Less than 2.11 | Temperature when using maximum pressure(°C) | 93 |
This page is Stainless Steel, 2 Compression Ring Model, V-Lok (Cross Union), part number VUWX-6.35.
You can find the detail information about specifications and dimensions on part number VUWX-6.35.